Grove Gear 30YF-1-1.938-140TC-20-L4
Part #:30YF-1-1.938-140TC-20-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AB: | 4.76 |
| G: | 2.32 | D: | 3.38 |
| LQ: | 5.69 in | P: | 2.38 in |
| T: | 1.938 | LL: | 2.38 in |
| I: | 4.84 in | AG: | 5.16 |
| BD: | 5.88 | H: | 0.53 in |
| BF: | 0.41 | BE: | 0.38 in |
| V: | 2.51 in | AA: | 10.25 |
| AE2: | 0.56 | AJ: | 5.88 |
| Center Distance (in): | 3 in | AF: | 0.25 |
Technical Specifications
| Ratio: | 20:1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.938 in |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Model Code: | 30YF |
| Series Code: | OE | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Bore Code: | 31 |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.23 | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | Output RPM: | 87.5 |
| Ratio Range: | 20:1 | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

