Grove Gear 30YF-1-1.938-140TC-25-L1
Part #:30YF-1-1.938-140TC-25-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | V: | 2.51 in |
| AK: | 4.5 | I: | 4.84 in |
| P: | 2.38 in | T: | 1.938 |
| G: | 2.32 | D: | 3.38 |
| H: | 0.53 in | AE2: | 0.56 |
| AF: | 0.25 | AJ: | 5.88 |
| AG: | 5.16 | BD: | 5.88 |
| LQ: | 5.69 in | BF: | 0.41 |
| BE: | 0.38 in | Center Distance (in): | 3 in |
| AB: | 4.76 | LL: | 2.38 in |
Technical Specifications
| Series Code: | OE | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Assembly: | YF-1 |
| Model Code: | 30YF | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 25:1 |
| Output Diameter (in): | 1.938 in | Housing Material: | Cast Iron |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.77 | Bore Code: | 31 |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 3 | Ratio: | 25:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

