Grove Gear 30YF-1-1.938-140TC-25-L2
Part #:30YF-1-1.938-140TC-25-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | AF: | 0.25 |
| G: | 2.32 | D: | 3.38 |
| BF: | 0.41 | P: | 2.38 in |
| AB: | 4.76 | AA: | 10.25 |
| AG: | 5.16 | BD: | 5.88 |
| AK: | 4.5 | I: | 4.84 in |
| V: | 2.51 in | AJ: | 5.88 |
| LL: | 2.38 in | LQ: | 5.69 in |
| AE2: | 0.56 | BE: | 0.38 in |
| Center Distance (in): | 3 in | H: | 0.53 in |
Technical Specifications
| Ratio Range: | 25:1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.77 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Product Type: | Right Angle | Bore Code: | 31 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Diameter (in): | 1.938 in | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 30YF |
| Ratio: | 25:1 | Output RPM: | 70 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

