Grove Gear 30YF-1-1.938-140TC-25-L3
Part #:30YF-1-1.938-140TC-25-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AF: | 0.25 |
| P: | 2.38 in | LQ: | 5.69 in |
| AA: | 10.25 | AG: | 5.16 |
| G: | 2.32 | LL: | 2.38 in |
| Center Distance (in): | 3 in | BD: | 5.88 |
| AK: | 4.5 | V: | 2.51 in |
| I: | 4.84 in | D: | 3.38 |
| H: | 0.53 in | T: | 1.938 |
| AE2: | 0.56 | BF: | 0.41 |
| AB: | 4.76 | BE: | 0.38 in |
Technical Specifications
| Service Factor: | 1 | Product Type: | Right Angle |
| Ratio Range: | 25:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 25:1 | Model Code: | 30YF |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Series Code: | OE | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.938 in |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 2.77 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 70 | Bore Code: | 31 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

