Grove Gear 30YF-1-1.938-140TC-30-L4
Part #:30YF-1-1.938-140TC-30-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | AG: | 5.16 |
| BF: | 0.41 | Center Distance (in): | 3 in |
| P: | 2.38 in | BD: | 5.88 |
| AB: | 4.76 | G: | 2.32 |
| BE: | 0.38 in | D: | 3.38 |
| AE2: | 0.56 | LQ: | 5.69 in |
| AA: | 10.25 | AK: | 4.5 |
| V: | 2.51 in | I: | 4.84 in |
| AF: | 0.25 | LL: | 2.38 in |
| H: | 0.53 in | AJ: | 5.88 |
Technical Specifications
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 1.938 in | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.38 | Model Code: | 30YF |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Gear Type: | Worm | Service Factor: | 1 |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Ratio Range: | 30:1 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 30:1 | Output Key: | 1/2 X 3.38 |
| Input Bore (C Face): | 0.875 | Series Code: | OE |
| Output RPM: | 58.3 | Bore Code: | 31 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

