Grove Gear 30YF-1-1.938-140TC-40-L1
Part #:30YF-1-1.938-140TC-40-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | AA: | 10.25 |
| BE: | 0.38 in | Center Distance (in): | 3 in |
| AJ: | 5.88 | P: | 2.38 in |
| AK: | 4.5 | BF: | 0.41 |
| AF: | 0.25 | I: | 4.84 in |
| T: | 1.938 | BD: | 5.88 |
| G: | 2.32 | V: | 2.51 in |
| H: | 0.53 in | AE2: | 0.56 |
| AG: | 5.16 | AB: | 4.76 |
| LQ: | 5.69 in | D: | 3.38 |
Technical Specifications
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 30YF | Ratio Range: | 40:1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.82 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Assembly: | YF-1 | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 140TC | Bore Code: | 31 |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Output RPM: | 43.8 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.938 in |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

