How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | BE: | 0.38 in |
| P: | 2.38 in | LQ: | 5.69 in |
| AA: | 10.25 | H: | 0.53 in |
| AF: | 0.25 | D: | 3.38 |
| G: | 2.32 | LL: | 2.38 in |
| AE2: | 0.56 | AK: | 4.5 |
| BF: | 0.41 | AB: | 4.76 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| I: | 4.84 in | AG: | 5.16 |
| BD: | 5.88 | AJ: | 5.88 |
Technical Specifications
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.875 | Ratio: | 5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Product Type: | Right Angle | Output RPM: | 350 |
| Assembly: | YF-1 | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 6.68 |
| Input RPM: | 1,750 | Bore Code: | 31 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | 30YF | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Diameter (in): | 1.938 in | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

