How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | LL: | 2.38 in |
| D: | 3.38 | BD: | 5.88 |
| I: | 4.84 in | AE2: | 0.56 |
| AA: | 10.25 | AF: | 0.25 |
| T: | 1.938 | AJ: | 5.88 |
| LQ: | 5.69 in | P: | 2.38 in |
| AK: | 4.5 | G: | 2.32 |
| AB: | 4.76 | V: | 2.51 in |
| AG: | 5.16 | BE: | 0.38 in |
| H: | 0.53 in | Center Distance (in): | 3 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Bore Code: | 31 | Center Distance (in): | 3 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Output RPM: | 350 | Input Bore (C Face): | 0.875 |
| Ratio Range: | 5:1 | Input HP @ 1750 RPM: | 6.68 |
| Assembly: | YF-1 | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Series Code: | OE | Model Code: | 30YF |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.938 in |
| Ratio: | 5:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

