How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AA: | 10.25 |
| BD: | 5.88 | AG: | 5.16 |
| G: | 2.32 | T: | 1.938 |
| D: | 3.38 | BE: | 0.38 in |
| AK: | 4.5 | I: | 4.84 in |
| P: | 2.38 in | AJ: | 5.88 |
| AF: | 0.25 | LL: | 2.38 in |
| BF: | 0.41 | AB: | 4.76 |
| Center Distance (in): | 3 in | V: | 2.51 in |
| LQ: | 5.69 in | AE2: | 0.56 |
Technical Specifications
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Output Key: | 1/2 X 3.38 | Output RPM: | 350 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 6.68 |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Diameter (in): | 1.938 in | Ratio Range: | 5:1 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Bore Code: | 31 |
| Model Code: | 30YF | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Ratio: | 5:1 | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

