Grove Gear 30YF-1-1.938-140TC-50-L4
Part #:30YF-1-1.938-140TC-50-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | AG: | 5.16 |
| AB: | 4.76 | AK: | 4.5 |
| G: | 2.32 | Center Distance (in): | 3 in |
| LQ: | 5.69 in | AF: | 0.25 |
| BF: | 0.41 | D: | 3.38 |
| BE: | 0.38 in | P: | 2.38 in |
| V: | 2.51 in | I: | 4.84 in |
| BD: | 5.88 | LL: | 2.38 in |
| T: | 1.938 | AJ: | 5.88 |
| AE2: | 0.56 | H: | 0.53 in |
Technical Specifications
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Ratio: | 50:1 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 30YF |
| Motor Frame Size: | 140TC | Ratio Range: | 50:1 |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Series Code: | OE | Product Type: | Right Angle |
| Bore Code: | 31 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.938 in | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.54 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 35 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

