Grove Gear 30YF-1-1.938-140TC-50-L9
Part #:30YF-1-1.938-140TC-50-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LL: | 2.38 in |
| AE2: | 0.56 | AK: | 4.5 |
| V: | 2.51 in | BE: | 0.38 in |
| AG: | 5.16 | LQ: | 5.69 in |
| Center Distance (in): | 3 in | T: | 1.938 |
| BF: | 0.41 | P: | 2.38 in |
| H: | 0.53 in | G: | 2.32 |
| D: | 3.38 | AJ: | 5.88 |
| AF: | 0.25 | AB: | 4.76 |
| I: | 4.84 in | AA: | 10.25 |
Technical Specifications
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Output RPM: | 35 |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 1.54 |
| Output Diameter (in): | 1.938 in | Ratio: | 50:1 |
| Model Code: | 30YF | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Ratio Range: | 50:1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.875 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Bore Code: | 31 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

