Grove Gear 30YF-1-1.938-140TC-60-L1
Part #:30YF-1-1.938-140TC-60-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | LL: | 2.38 in |
| AJ: | 5.88 | D: | 3.38 |
| P: | 2.38 in | I: | 4.84 in |
| BD: | 5.88 | G: | 2.32 |
| T: | 1.938 | V: | 2.51 in |
| BF: | 0.41 | AA: | 10.25 |
| AG: | 5.16 | BE: | 0.38 in |
| Center Distance (in): | 3 in | LQ: | 5.69 in |
| AK: | 4.5 | H: | 0.53 in |
| AE2: | 0.56 | AB: | 4.76 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Bore Code: | 31 | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 1.28 | Series Code: | OE |
| Model Code: | 30YF | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Ratio: | 60:1 | Output Diameter (in): | 1.938 in |
| Center Distance (in): | 3 | Ratio Range: | 60:1 |
| Output RPM: | 29.2 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

