Grove Gear 30YF-1-1.938-140TC-60-L4
Part #:30YF-1-1.938-140TC-60-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AE2: | 0.56 |
| BE: | 0.38 in | AF: | 0.25 |
| AG: | 5.16 | V: | 2.51 in |
| AB: | 4.76 | H: | 0.53 in |
| P: | 2.38 in | I: | 4.84 in |
| D: | 3.38 | BF: | 0.41 |
| LL: | 2.38 in | T: | 1.938 |
| Center Distance (in): | 3 in | AK: | 4.5 |
| BD: | 5.88 | AA: | 10.25 |
| LQ: | 5.69 in | G: | 2.32 |
Technical Specifications
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Ratio: | 60:1 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 60:1 |
| Input HP @ 1750 RPM: | 1.28 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Bore Code: | 31 |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Series Code: | OE | Input Bore (C Face): | 0.875 |
| Model Code: | 30YF | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.938 in |
| Output RPM: | 29.2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

