Grove Gear 30YF-1-1.938-140TC-7.5-L1
Part #:30YF-1-1.938-140TC-7.5-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | AF: | 0.25 |
| BE: | 0.38 in | G: | 2.32 |
| V: | 2.51 in | LQ: | 5.69 in |
| AK: | 4.5 | AG: | 5.16 |
| BF: | 0.41 | AB: | 4.76 |
| P: | 2.38 in | AA: | 10.25 |
| I: | 4.84 in | AJ: | 5.88 |
| H: | 0.53 in | Center Distance (in): | 3 in |
| T: | 1.938 | D: | 3.38 |
| BD: | 5.88 | AE2: | 0.56 |
Technical Specifications
| Output RPM: | 233 | Model Code: | 30YF |
| Center Distance (in): | 3 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Ratio: | 7.5:1 | Output Diameter (in): | 1.938 in |
| Ratio Range: | 7.5:1 | Input HP @ 1750 RPM: | 6.05 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Bore Code: | 31 |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

