Grove Gear 30YF-1-1.938-140TC-7.5-L2
Part #:30YF-1-1.938-140TC-7.5-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | AK: | 4.5 |
| AG: | 5.16 | I: | 4.84 in |
| BD: | 5.88 | Center Distance (in): | 3 in |
| LL: | 2.38 in | BF: | 0.41 |
| V: | 2.51 in | AF: | 0.25 |
| T: | 1.938 | AA: | 10.25 |
| AJ: | 5.88 | D: | 3.38 |
| BE: | 0.38 in | LQ: | 5.69 in |
| G: | 2.32 | H: | 0.53 in |
| AB: | 4.76 | AE2: | 0.56 |
Technical Specifications
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Ratio: | 7.5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Center Distance (in): | 3 |
| Motor Frame Size: | 140TC | Bore Code: | 31 |
| Model Code: | 30YF | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 6.05 |
| Ratio Range: | 7.5:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Output RPM: | 233 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

