Grove Gear 30YF-1-1.938-140TC-7.5-L3
Part #:30YF-1-1.938-140TC-7.5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AB: | 4.76 |
| I: | 4.84 in | AG: | 5.16 |
| AK: | 4.5 | H: | 0.53 in |
| BF: | 0.41 | AE2: | 0.56 |
| V: | 2.51 in | BE: | 0.38 in |
| G: | 2.32 | D: | 3.38 |
| AJ: | 5.88 | P: | 2.38 in |
| T: | 1.938 | LL: | 2.38 in |
| Center Distance (in): | 3 in | LQ: | 5.69 in |
| AA: | 10.25 | BD: | 5.88 |
Technical Specifications
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 6.05 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Model Code: | 30YF | Ratio: | 7.5:1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.938 in |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Output RPM: | 233 | Input Bore (C Face): | 0.875 |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Series Code: | OE | Assembly: | YF-1 |
| Bore Code: | 31 | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

