Grove Gear 30YF-1-1.938-140TC-7.5-L4
Part #:30YF-1-1.938-140TC-7.5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | LL: | 2.38 in |
| LQ: | 5.69 in | AE2: | 0.56 |
| AK: | 4.5 | G: | 2.32 |
| AG: | 5.16 | I: | 4.84 in |
| AB: | 4.76 | AF: | 0.25 |
| BF: | 0.41 | T: | 1.938 |
| AA: | 10.25 | H: | 0.53 in |
| D: | 3.38 | V: | 2.51 in |
| BD: | 5.88 | AJ: | 5.88 |
| P: | 2.38 in | BE: | 0.38 in |
Technical Specifications
| Output Diameter (in): | 1.938 in | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 3 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output RPM: | 233 | Model Code: | 30YF |
| Housing Material: | Cast Iron | Ratio: | 7.5:1 |
| Bore Code: | 31 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 7.5:1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 6.05 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

