Grove Gear 30YF-1-1.938-140TC-80-L1
Part #:30YF-1-1.938-140TC-80-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.69 in | T: | 1.938 |
| AF: | 0.25 | AE2: | 0.56 |
| V: | 2.51 in | P: | 2.38 in |
| BF: | 0.41 | Center Distance (in): | 3 in |
| BD: | 5.88 | AK: | 4.5 |
| H: | 0.53 in | AG: | 5.16 |
| D: | 3.38 | BE: | 0.38 in |
| I: | 4.84 in | AA: | 10.25 |
| G: | 2.32 | AJ: | 5.88 |
| LL: | 2.38 in | AB: | 4.76 |
Technical Specifications
| Series Code: | OE | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 30YF |
| Bore Code: | 31 | Output Diameter (in): | 1.938 in |
| Ratio: | 80:1 | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 0.895 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Ratio Range: | 80:1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Center Distance (in): | 3 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 21.9 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

