Grove Gear 30YF-1-1.938-140TC-80-L9
Part #:30YF-1-1.938-140TC-80-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | T: | 1.938 |
| AG: | 5.16 | AK: | 4.5 |
| AJ: | 5.88 | LL: | 2.38 in |
| Center Distance (in): | 3 in | I: | 4.84 in |
| AF: | 0.25 | BD: | 5.88 |
| AB: | 4.76 | BE: | 0.38 in |
| H: | 0.53 in | D: | 3.38 |
| LQ: | 5.69 in | BF: | 0.41 |
| V: | 2.51 in | P: | 2.38 in |
| AE2: | 0.56 | AA: | 10.25 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.895 | Output Shaft Direction: | 1 |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Center Distance (in): | 3 | Bore Code: | 31 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Model Code: | 30YF |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.938 in |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Ratio Range: | 80:1 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output RPM: | 21.9 | Ratio: | 80:1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

