Grove Gear 30YF-1-1.938-180TC-10-L9
Part #:30YF-1-1.938-180TC-10-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | AK: | 8.5 |
| LQ1: | 6.12 in | AA: | 10.25 |
| P: | 2.38 in | BF: | 0.53 |
| V: | 2.51 in | AJ: | 7.25 |
| D: | 3.38 | BE1: | 0.5 in |
| AF: | 0.25 | LL: | 2.38 in |
| G: | 2.32 | AG: | 5.16 |
| T: | 1.938 | BD: | 9 |
| AB: | 4.76 | Center Distance (in): | 3 in |
| AE2: | 0.56 | H: | 0.53 in |
Technical Specifications
| Motor Frame Size: | 180TC | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Ratio: | 10:1 | Output RPM: | 175 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 1.938 in | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Series Code: | OE |
| Bore Code: | 31 | Ratio Range: | 10:1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 5.45 | Model Code: | 30YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

