How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | AJ: | 7.25 |
| BE1: | 0.5 in | Center Distance (in): | 3 in |
| T: | 1.938 | LL: | 2.38 in |
| AA: | 10.25 | G: | 2.32 |
| V: | 2.51 in | AE2: | 0.56 |
| H: | 0.53 in | I: | 4.84 in |
| LQ1: | 6.12 in | AF: | 0.25 |
| P: | 2.38 in | AG: | 5.16 |
| AB: | 4.76 | BF: | 0.53 |
| AK: | 8.5 | BD: | 9 |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Input Bore (C Face): | 1.125 | Ratio: | 100:1 |
| Output RPM: | 17.5 | Input HP @ 1750 RPM: | 0.603 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Service Factor: | 1 | Series Code: | OE |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Bore Code: | 31 |
| Center Distance (in): | 3 | Output Diameter (in): | 1.938 in |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 30YF | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 X 1/8 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

