How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | AK: | 8.5 |
| BD: | 9 | LQ1: | 6.12 in |
| P: | 2.38 in | BE1: | 0.5 in |
| H: | 0.53 in | AA: | 10.25 |
| AF: | 0.25 | LL: | 2.38 in |
| AE2: | 0.56 | AG: | 5.16 |
| G: | 2.32 | D: | 3.38 |
| BF: | 0.53 | V: | 2.51 in |
| T: | 1.938 | I: | 4.84 in |
| AJ: | 7.25 | Center Distance (in): | 3 in |
Technical Specifications
| Gear Type: | Worm | Output RPM: | 17.5 |
| Model Code: | 30YF | Bore Code: | 31 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 100:1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 0.603 | Output Diameter (in): | 1.938 in |
| Motor Frame Size: | 180TC | Series Code: | OE |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Ratio Range: | 100:1 to 250:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

