Grove Gear 30YF-1-1.938-180TC-15-L1
Part #:30YF-1-1.938-180TC-15-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | LL: | 2.38 in |
| D: | 3.38 | H: | 0.53 in |
| V: | 2.51 in | AJ: | 7.25 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| AF: | 0.25 | BF: | 0.53 |
| AB: | 4.76 | BD: | 9 |
| AK: | 8.5 | T: | 1.938 |
| G: | 2.32 | P: | 2.38 in |
| AE2: | 0.56 | AA: | 10.25 |
| BE1: | 0.5 in | LQ1: | 6.12 in |
Technical Specifications
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 117 | Motor Frame Size: | 180TC |
| Input Keyway (C Face): | 1/4 X 1/8 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Ratio Range: | 15:1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 4.21 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 15:1 | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 1.938 in |
| Assembly: | YF-1 | Input Bore (C Face): | 1.125 |
| Bore Code: | 31 | Shaft Seal Material: | Viton |
| Series Code: | OE | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Model Code: | 30YF | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

