Grove Gear 30YF-1-1.938-180TC-15-L2
Part #:30YF-1-1.938-180TC-15-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | BF: | 0.53 |
| AJ: | 7.25 | V: | 2.51 in |
| Center Distance (in): | 3 in | AG: | 5.16 |
| H: | 0.53 in | AK: | 8.5 |
| D: | 3.38 | AE2: | 0.56 |
| AB: | 4.76 | BE1: | 0.5 in |
| T: | 1.938 | I: | 4.84 in |
| G: | 2.32 | AF: | 0.25 |
| LL: | 2.38 in | BD: | 9 |
| LQ1: | 6.12 in | AA: | 10.25 |
Technical Specifications
| Output Diameter (in): | 1.938 in | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Model Code: | 30YF |
| Output RPM: | 117 | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 3 | Motor Frame Size: | 180TC |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer: | Worm - Right Angle |
| Bore Code: | 31 | Ratio Range: | 15:1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.21 |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Ratio: | 15:1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

