Grove Gear 30YF-1-1.938-180TC-20-L1
Part #:30YF-1-1.938-180TC-20-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AA: | 10.25 |
| P: | 2.38 in | AB: | 4.76 |
| AE2: | 0.56 | AG: | 5.16 |
| I: | 4.84 in | AF: | 0.25 |
| LL: | 2.38 in | BE1: | 0.5 in |
| AJ: | 7.25 | V: | 2.51 in |
| D: | 3.38 | LQ1: | 6.12 in |
| AK: | 8.5 | T: | 1.938 |
| G: | 2.32 | BD: | 9 |
| H: | 0.53 in | Center Distance (in): | 3 in |
Technical Specifications
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Series Code: | OE | Ratio: | 20:1 |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3.23 | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Bore Code: | 31 |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Output RPM: | 87.5 | Model Code: | 30YF |
| Output Diameter (in): | 1.938 in | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

