Grove Gear 30YF-1-1.938-180TC-20-L2
Part #:30YF-1-1.938-180TC-20-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | AK: | 8.5 |
| AJ: | 7.25 | BE1: | 0.5 in |
| AA: | 10.25 | V: | 2.51 in |
| D: | 3.38 | AB: | 4.76 |
| AF: | 0.25 | LL: | 2.38 in |
| G: | 2.32 | BF: | 0.53 |
| I: | 4.84 in | AG: | 5.16 |
| H: | 0.53 in | P: | 2.38 in |
| Center Distance (in): | 3 in | BD: | 9 |
| LQ1: | 6.12 in | AE2: | 0.56 |
Technical Specifications
| Model Code: | 30YF | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Output RPM: | 87.5 | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Bore Code: | 31 | Output Diameter (in): | 1.938 in |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Assembly: | YF-1 | Ratio: | 20:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 3.23 | Ratio Range: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

