How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | BF: | 0.53 |
| AJ: | 7.25 | G: | 2.32 |
| LL: | 2.38 in | P: | 2.38 in |
| AA: | 10.25 | LQ1: | 6.12 in |
| T: | 1.938 | BD: | 9 |
| H: | 0.53 in | AK: | 8.5 |
| AB: | 4.76 | BE1: | 0.5 in |
| AF: | 0.25 | D: | 3.38 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| I: | 4.84 in | AE2: | 0.56 |
Technical Specifications
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Gear Type: | Worm | Bore Code: | 31 |
| Output RPM: | 70 | Motor Frame Size: | 180TC |
| Model Code: | 30YF | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Diameter (in): | 1.938 in | Center Distance (in): | 3 |
| Ratio: | 25:1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Ratio Range: | 25:1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.77 | Input Bore (C Face): | 1.125 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

