Grove Gear 30YF-1-1.938-180TC-25-L3
Part #:30YF-1-1.938-180TC-25-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | AG: | 5.16 |
| Center Distance (in): | 3 in | AE2: | 0.56 |
| AJ: | 7.25 | BE1: | 0.5 in |
| LQ1: | 6.12 in | D: | 3.38 |
| BD: | 9 | AK: | 8.5 |
| LL: | 2.38 in | BF: | 0.53 |
| I: | 4.84 in | T: | 1.938 |
| P: | 2.38 in | AB: | 4.76 |
| AF: | 0.25 | H: | 0.53 in |
| V: | 2.51 in | G: | 2.32 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 2.77 |
| Series Code: | OE | Output Diameter (in): | 1.938 in |
| Output RPM: | 70 | Motor Frame Size: | 180TC |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 25:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Bore Code: | 31 | No. of Gear Reductions: | Single |
| Ratio Range: | 25:1 | Model Code: | 30YF |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Assembly: | YF-1 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

