Grove Gear 30YF-1-1.938-180TC-25-L9
Part #:30YF-1-1.938-180TC-25-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | H: | 0.53 in |
| BF: | 0.53 | AE2: | 0.56 |
| G: | 2.32 | V: | 2.51 in |
| AG: | 5.16 | LQ1: | 6.12 in |
| AB: | 4.76 | AJ: | 7.25 |
| BD: | 9 | AA: | 10.25 |
| LL: | 2.38 in | AK: | 8.5 |
| BE1: | 0.5 in | D: | 3.38 |
| AF: | 0.25 | Center Distance (in): | 3 in |
| T: | 1.938 | P: | 2.38 in |
Technical Specifications
| Assembly: | YF-1 | Output RPM: | 70 |
| Model Code: | 30YF | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.77 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.938 in | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Ratio Range: | 25:1 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 3 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Ratio: | 25:1 | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Bore Code: | 31 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

