How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AA: | 10.25 |
| H: | 0.53 in | G: | 2.32 |
| AG: | 5.16 | AJ: | 7.25 |
| Center Distance (in): | 3 in | BF: | 0.53 |
| T: | 1.938 | BD: | 9 |
| AB: | 4.76 | V: | 2.51 in |
| D: | 3.38 | AE2: | 0.56 |
| AK: | 8.5 | P: | 2.38 in |
| BE1: | 0.5 in | I: | 4.84 in |
| LQ1: | 6.12 in | LL: | 2.38 in |
Technical Specifications
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.938 in | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Output RPM: | 58.3 |
| Bore Code: | 31 | Ratio Range: | 30:1 |
| Assembly: | YF-1 | Ratio: | 30:1 |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 2.38 | Model Code: | 30YF |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

