How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | P: | 2.38 in |
| D: | 3.38 | AB: | 4.76 |
| Center Distance (in): | 3 in | AK: | 8.5 |
| LL: | 2.38 in | AG: | 5.16 |
| G: | 2.32 | T: | 1.938 |
| AE2: | 0.56 | I: | 4.84 in |
| V: | 2.51 in | BE1: | 0.5 in |
| BD: | 9 | AA: | 10.25 |
| BF: | 0.53 | LQ1: | 6.12 in |
| AJ: | 7.25 | AF: | 0.25 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 30:1 |
| Ratio: | 30:1 | Service Factor: | 1 |
| Model Code: | 30YF | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Output RPM: | 58.3 | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.938 in | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.38 | Bore Code: | 31 |
| Center Distance (in): | 3 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

