How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AF: | 0.25 |
| AA: | 10.25 | I: | 4.84 in |
| AG: | 5.16 | LL: | 2.38 in |
| D: | 3.38 | LQ1: | 6.12 in |
| BE1: | 0.5 in | G: | 2.32 |
| AJ: | 7.25 | V: | 2.51 in |
| AK: | 8.5 | AE2: | 0.56 |
| BD: | 9 | AB: | 4.76 |
| P: | 2.38 in | Center Distance (in): | 3 in |
| T: | 1.938 | H: | 0.53 in |
Technical Specifications
| Ratio: | 30:1 | Bore Code: | 31 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 1.938 in | Input RPM: | 1,750 |
| Model Code: | 30YF | Input HP @ 1750 RPM: | 2.38 |
| Output RPM: | 58.3 | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 3 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 30:1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Series Code: | OE |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

