Grove Gear 30YF-1-1.938-180TC-40-L3
Part #:30YF-1-1.938-180TC-40-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | AA: | 10.25 |
| T: | 1.938 | H: | 0.53 in |
| D: | 3.38 | BF: | 0.53 |
| G: | 2.32 | BD: | 9 |
| P: | 2.38 in | BE1: | 0.5 in |
| V: | 2.51 in | AJ: | 7.25 |
| I: | 4.84 in | AG: | 5.16 |
| LL: | 2.38 in | AF: | 0.25 |
| Center Distance (in): | 3 in | LQ1: | 6.12 in |
| AK: | 8.5 | AE2: | 0.56 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 1.82 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.938 in | Output Shaft Assembly Code: | 1 |
| Output RPM: | 43.8 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 40:1 |
| Assembly: | YF-1 | Input Bore (C Face): | 1.125 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Bore Code: | 31 | Model Code: | 30YF |
| Input Style: | C-Face Quill | Ratio: | 40:1 |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

