Grove Gear 30YF-1-1.938-180TC-40-L4
Part #:30YF-1-1.938-180TC-40-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AF: | 0.25 |
| Center Distance (in): | 3 in | V: | 2.51 in |
| T: | 1.938 | P: | 2.38 in |
| BD: | 9 | AA: | 10.25 |
| G: | 2.32 | LQ1: | 6.12 in |
| AB: | 4.76 | AK: | 8.5 |
| BF: | 0.53 | LL: | 2.38 in |
| H: | 0.53 in | AG: | 5.16 |
| AJ: | 7.25 | I: | 4.84 in |
| D: | 3.38 | BE1: | 0.5 in |
Technical Specifications
| Ratio: | 40:1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.938 in | Output RPM: | 43.8 |
| Bore Code: | 31 | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio Range: | 40:1 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Model Code: | 30YF | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 1.82 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

