Grove Gear 30YF-1-1.938-180TC-40-L9
Part #:30YF-1-1.938-180TC-40-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | T: | 1.938 |
| Center Distance (in): | 3 in | I: | 4.84 in |
| D: | 3.38 | BF: | 0.53 |
| V: | 2.51 in | H: | 0.53 in |
| P: | 2.38 in | AF: | 0.25 |
| AA: | 10.25 | AE2: | 0.56 |
| BE1: | 0.5 in | AB: | 4.76 |
| AK: | 8.5 | LL: | 2.38 in |
| G: | 2.32 | BD: | 9 |
| AJ: | 7.25 | LQ1: | 6.12 in |
Technical Specifications
| Series Code: | OE | Model Code: | 30YF |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Ratio: | 40:1 | Output RPM: | 43.8 |
| Output Diameter (in): | 1.938 in | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Input HP @ 1750 RPM: | 1.82 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Bore Code: | 31 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

