Grove Gear 30YF-1-1.938-180TC-5-L1
Part #:30YF-1-1.938-180TC-5-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AF: | 0.25 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| LQ1: | 6.12 in | D: | 3.38 |
| H: | 0.53 in | AB: | 4.76 |
| AE2: | 0.56 | AJ: | 7.25 |
| BD: | 9 | LL: | 2.38 in |
| AK: | 8.5 | P: | 2.38 in |
| T: | 1.938 | AA: | 10.25 |
| BF: | 0.53 | V: | 2.51 in |
| G: | 2.32 | AG: | 5.16 |
Technical Specifications
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 6.68 | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| Series Code: | OE | Output RPM: | 350 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.938 in |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Ratio: | 5:1 | Ratio Range: | 5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 30YF |
| Shaft Seal Material: | Viton | Bore Code: | 31 |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

