Grove Gear 30YF-1-1.938-180TC-5-L2
Part #:30YF-1-1.938-180TC-5-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | D: | 3.38 |
| I: | 4.84 in | AF: | 0.25 |
| V: | 2.51 in | BF: | 0.53 |
| LQ1: | 6.12 in | T: | 1.938 |
| H: | 0.53 in | AA: | 10.25 |
| LL: | 2.38 in | P: | 2.38 in |
| AE2: | 0.56 | G: | 2.32 |
| AB: | 4.76 | AK: | 8.5 |
| AG: | 5.16 | Center Distance (in): | 3 in |
| BD: | 9 | AJ: | 7.25 |
Technical Specifications
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 1.938 in | Gear Type: | Worm |
| Model Code: | 30YF | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Bore Code: | 31 | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Series Code: | OE |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 6.68 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output RPM: | 350 | Ratio: | 5:1 |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

