Grove Gear 30YF-1-1.938-180TC-5-L3
Part #:30YF-1-1.938-180TC-5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | AB: | 4.76 |
| D: | 3.38 | AA: | 10.25 |
| Center Distance (in): | 3 in | BD: | 9 |
| AF: | 0.25 | H: | 0.53 in |
| AK: | 8.5 | V: | 2.51 in |
| BF: | 0.53 | P: | 2.38 in |
| I: | 4.84 in | T: | 1.938 |
| AE2: | 0.56 | LL: | 2.38 in |
| BE1: | 0.5 in | LQ1: | 6.12 in |
| AG: | 5.16 | AJ: | 7.25 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Series Code: | OE | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Ratio: | 5:1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 6.68 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.938 in | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 350 | Output Shaft Direction: | 1 |
| Center Distance (in): | 3 | Bore Code: | 31 |
| Reducer: | Worm - Right Angle | Model Code: | 30YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

