Grove Gear 30YF-1-1.938-180TC-50-L9
Part #:30YF-1-1.938-180TC-50-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AK: | 8.5 |
| LL: | 2.38 in | V: | 2.51 in |
| BE1: | 0.5 in | G: | 2.32 |
| AJ: | 7.25 | I: | 4.84 in |
| BF: | 0.53 | BD: | 9 |
| AG: | 5.16 | P: | 2.38 in |
| AA: | 10.25 | AF: | 0.25 |
| Center Distance (in): | 3 in | T: | 1.938 |
| D: | 3.38 | AB: | 4.76 |
| LQ1: | 6.12 in | AE2: | 0.56 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio Range: | 50:1 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Output RPM: | 35 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Bore Code: | 31 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Ratio: | 50:1 |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 1.54 | Shaft Seal Material: | Viton |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.938 in |
| Gear Type: | Worm | Model Code: | 30YF |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

