How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BF: | 0.53 |
| AB: | 4.76 | D: | 3.38 |
| V: | 2.51 in | H: | 0.53 in |
| AA: | 10.25 | AE2: | 0.56 |
| LQ1: | 6.12 in | T: | 1.938 |
| BE1: | 0.5 in | AF: | 0.25 |
| AG: | 5.16 | BD: | 9 |
| Center Distance (in): | 3 in | G: | 2.32 |
| LL: | 2.38 in | P: | 2.38 in |
| AJ: | 7.25 | I: | 4.84 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Bore Code: | 31 | Output Key: | 1/2 X 3.38 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Input HP @ 1750 RPM: | 1.28 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Output RPM: | 29.2 | Housing Material: | Cast Iron |
| Model Code: | 30YF | Service Factor: | 1 |
| Center Distance (in): | 3 | Ratio Range: | 60:1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Series Code: | OE | Ratio: | 60:1 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

