How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | D: | 3.38 |
| AE2: | 0.56 | AF: | 0.25 |
| AA: | 10.25 | H: | 0.53 in |
| T: | 1.938 | AJ: | 7.25 |
| AK: | 8.5 | BF: | 0.53 |
| G: | 2.32 | Center Distance (in): | 3 in |
| I: | 4.84 in | AB: | 4.76 |
| BD: | 9 | BE1: | 0.5 in |
| AG: | 5.16 | LQ1: | 6.12 in |
| P: | 2.38 in | LL: | 2.38 in |
Technical Specifications
| Output RPM: | 29.2 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 31 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 180TC |
| Ratio Range: | 60:1 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Model Code: | 30YF | Input HP @ 1750 RPM: | 1.28 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.938 in |
| Center Distance (in): | 3 | Assembly: | YF-1 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Ratio: | 60:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

