How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | BF: | 0.53 |
| Center Distance (in): | 3 in | AA: | 10.25 |
| V: | 2.51 in | LQ1: | 6.12 in |
| BD: | 9 | AG: | 5.16 |
| T: | 1.938 | H: | 0.53 in |
| AE2: | 0.56 | D: | 3.38 |
| LL: | 2.38 in | BE1: | 0.5 in |
| G: | 2.32 | AK: | 8.5 |
| AB: | 4.76 | I: | 4.84 in |
| P: | 2.38 in | AJ: | 7.25 |
Technical Specifications
| Output Diameter (in): | 1.938 in | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 1.28 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Bore Code: | 31 | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Model Code: | 30YF | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 60:1 | Input RPM: | 1,750 |
| Assembly: | YF-1 | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 X 1/8 | Series Code: | OE |
| Motor Frame Size: | 180TC | Output RPM: | 29.2 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Ratio: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

