Grove Gear 30YF-1-1.938-180TC-7.5-L3
Part #:30YF-1-1.938-180TC-7.5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | BD: | 9 |
| LL: | 2.38 in | AK: | 8.5 |
| AA: | 10.25 | D: | 3.38 |
| AB: | 4.76 | AE2: | 0.56 |
| T: | 1.938 | BF: | 0.53 |
| G: | 2.32 | BE1: | 0.5 in |
| H: | 0.53 in | LQ1: | 6.12 in |
| AJ: | 7.25 | AG: | 5.16 |
| Center Distance (in): | 3 in | AF: | 0.25 |
| I: | 4.84 in | P: | 2.38 in |
Technical Specifications
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.938 in | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/4 X 1/8 |
| Motor Frame Size: | 180TC | Assembly: | YF-1 |
| Output RPM: | 233 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 7.5:1 | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Bore Code: | 31 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 6.05 | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Output Shaft Direction: | 1 | Model Code: | 30YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

