Grove Gear 30YF-1-1.938-180TC-7.5-L4
Part #:30YF-1-1.938-180TC-7.5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | LQ1: | 6.12 in |
| I: | 4.84 in | AG: | 5.16 |
| T: | 1.938 | AA: | 10.25 |
| Center Distance (in): | 3 in | G: | 2.32 |
| AE2: | 0.56 | BF: | 0.53 |
| AB: | 4.76 | BD: | 9 |
| AJ: | 7.25 | D: | 3.38 |
| V: | 2.51 in | AK: | 8.5 |
| P: | 2.38 in | H: | 0.53 in |
| LL: | 2.38 in | AF: | 0.25 |
Technical Specifications
| Shaft Seal Material: | Viton | Bore Code: | 31 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 180TC |
| Model Code: | 30YF | Ratio Range: | 7.5:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Series Code: | OE |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 6.05 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 7.5:1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.938 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Output RPM: | 233 |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

