Grove Gear 30YF-1-1.938-180TC-7.5-L9
Part #:30YF-1-1.938-180TC-7.5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | T: | 1.938 |
| AF: | 0.25 | LL: | 2.38 in |
| V: | 2.51 in | AA: | 10.25 |
| AK: | 8.5 | Center Distance (in): | 3 in |
| BD: | 9 | AJ: | 7.25 |
| AE2: | 0.56 | D: | 3.38 |
| H: | 0.53 in | P: | 2.38 in |
| AG: | 5.16 | LQ1: | 6.12 in |
| BF: | 0.53 | AB: | 4.76 |
| BE1: | 0.5 in | G: | 2.32 |
Technical Specifications
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Ratio: | 7.5:1 |
| Model Code: | 30YF | Gear Type: | Worm |
| Series Code: | OE | Service Factor: | 1 |
| Product Type: | Right Angle | Ratio Range: | 7.5:1 |
| Output Diameter (in): | 1.938 in | Bore Code: | 31 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 6.05 |
| Assembly: | YF-1 | Output RPM: | 233 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

