How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AF: | 0.25 |
| AE2: | 0.56 | AB: | 4.76 |
| LQ1: | 6.12 in | AG: | 5.16 |
| P: | 2.38 in | I: | 4.84 in |
| AJ: | 7.25 | D: | 3.38 |
| BD: | 9 | G: | 2.32 |
| Center Distance (in): | 3 in | AA: | 10.25 |
| H: | 0.53 in | BF: | 0.53 |
| LL: | 2.38 in | T: | 1.938 |
| BE1: | 0.5 in | AK: | 8.5 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 1 |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Output RPM: | 21.9 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.895 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 31 | Model Code: | 30YF |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 80:1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 80:1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Type: | Right Angle | Output Diameter (in): | 1.938 in |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

