How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | AJ: | 7.25 |
| LL: | 2.38 in | V: | 2.51 in |
| H: | 0.53 in | BE1: | 0.5 in |
| AG: | 5.16 | P: | 2.38 in |
| LQ1: | 6.12 in | T: | 1.938 |
| D: | 3.38 | AE2: | 0.56 |
| AK: | 8.5 | BD: | 9 |
| Center Distance (in): | 3 in | BF: | 0.53 |
| AF: | 0.25 | G: | 2.32 |
| AA: | 10.25 | I: | 4.84 in |
Technical Specifications
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Ratio Range: | 80:1 |
| Bore Code: | 31 | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 0.895 |
| Output Shaft: | Hollow Bore | Model Code: | 30YF |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 1.938 in | Series Code: | OE |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Ratio: | 80:1 |
| Input Bore (C Face): | 1.125 | Output RPM: | 21.9 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

