How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | I: | 4.84 in |
| AA: | 10.25 | D: | 3.38 |
| AG: | 5.16 | AK: | 8.5 |
| T: | 1.938 | P: | 2.38 in |
| BD: | 9 | AE2: | 0.56 |
| BE1: | 0.5 in | LQ1: | 6.12 in |
| H: | 0.53 in | AJ: | 7.25 |
| G: | 2.32 | LL: | 2.38 in |
| AB: | 4.76 | BF: | 0.53 |
| AF: | 0.25 | V: | 2.51 in |
Technical Specifications
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Model Code: | 30YF | Ratio: | 80:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 80:1 | Output RPM: | 21.9 |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Bore Code: | 31 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 0.895 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 1.938 in |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

