How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | LL: | 2.38 in |
| AJ: | 7.25 | Center Distance (in): | 3 in |
| G: | 2.32 | BE1: | 0.5 in |
| AB: | 4.76 | P: | 2.38 in |
| I: | 4.84 in | T: | 1.938 |
| BF: | 0.53 | AG: | 5.16 |
| H: | 0.53 in | LQ1: | 6.12 in |
| BD: | 9 | AA: | 10.25 |
| V: | 2.51 in | D: | 3.38 |
| AF: | 0.25 | AE2: | 0.56 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Model Code: | 30YF | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 0.895 | Output Diameter (in): | 1.938 in |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Ratio: | 80:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 180TC |
| Output RPM: | 21.9 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Bore Code: | 31 |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Ratio Range: | 80:1 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

