How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | LQ1: | 6.56 in |
| AJ: | 7.25 | G: | 2.32 |
| AG: | 5.16 | BD: | 9 |
| BE1: | 0.5 in | P: | 2.38 in |
| H: | 0.53 in | AE2: | 0.56 |
| AA: | 10.25 | T: | 1.938 |
| D: | 3.38 | LL: | 2.38 in |
| V: | 2.51 in | BF: | 0.53 |
| Center Distance (in): | 3 in | AB: | 4.76 |
| AK: | 8.5 | AF: | 0.25 |
Technical Specifications
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 210TC |
| Ratio: | 10:1 | Output Diameter (in): | 1.938 in |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Housing Material: | Cast Iron | Output RPM: | 175 |
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Ratio Range: | 10:1 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Model Code: | 30YF | Input HP @ 1750 RPM: | 5.45 |
| Reducer: | Worm - Right Angle | Bore Code: | 31 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

